SCF-4C18-01-36
Splice Closure Fiber (SCF), preloaded with splice trays 36 single-fiber splice capacity, 4-in diameter, 18-in dome length
General Specifications
| Product Number | SCF-4C18-01-36 |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
| Mounting Type | Aerial, Wall-Mount, Pole-mount, Direct Buried |
| Product Type | FOH Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Management Configuration | Full slack storage basket - tray stacker |
| Ground Feed Through Cable Entries | 1 |
| Number of Ports | 5 |
| SCF Type | 4 in canister, 18 in LID |
| Splice Tray Stacker Configuration | 0.2-in tray height (single fiber) |
Dimensions
| Height | 483 cm |
| Width | 117 cm |
Ordering Information
| Units per Delivery | 1/1 |
Modular fiber management system
Increased splicing capability in the field
Aerial, wall, pole, direct-buried
Suitable for all applications
Ribbon reel-end to reel-end splicing
No additional splice trays required (ORS)
Split end caps
Easy installation of uncut cables