Splice Closure Fiber (SCF), preloaded with splice trays
Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibers in aerial, duct and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single fiber splices, or from a 288- to 1296-fiber capacity if splicing ribbons.
Splicing Capacity
Number of Ports
Products
| Product Number | Product Name | |
|---|---|---|
| SCF-4C18-01-36 | Splice Closure Fiber (SCF), preloaded with splice trays, 36 single-fiber splice capacity, 4-in diameter, 18-in dome length | |
| SCF-6C28-01-F-192-288 | Splice Closure Fiber (SCF), preloaded with splice trays, 192 Single Fiber-288 Ribbon Fiber, 6-in diameter, 28-in dome length | |
| SCF-6C22-01-F-96-144 | Splice Closure Fiber (SCF), preloaded with splice trays, 96 Single Fiber-144 Ribbon Fiber, 6-in diameter, 22-in dome length |