

SCF-6C22-01-F-96-144
Splice Closure Fiber (SCF), preloaded with splice trays 96 Single Fiber/144 Ribbon Fiber, 6-in diameter, 22-in dome length
General Specifications
Product Number | SCF-6C22-01-F-96-144 |
Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Mounting Type | Aerial, Direct Buried, Pole-mount, Strand-mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Closure Shape | Dome |
Closure Type | Butt |
Fiber Management Configuration | Full slack storage basket - tray stacker |
Maximum splice fiber capacity | 96 Single Fiber / 144 Ribbon Fiber |
Number of Ports | 4 |
Number of Splice Trays Preloaded | 4 |
SCF Type | 6 in canister, 22 in LID |
Splice Tray Stacker Configuration | 0.4-in tray height (single-fiber or ribbon) |
Splice Tray Type | SCF-ST-116 |
Dimensions
Height | 58.4 cm |
Width | 17.8 cm |
Ordering Information
Units per Delivery | 1/1 |
Modular fiber management system
Increased splicing capability in the field
Aerial, wall, pole, direct-buried
Suitable for all applications
Ribbon reel-end to reel-end splicing
No additional splice trays required (ORS)
Split end caps
Easy installation of uncut cables