text.skipToContent text.skipToNavigation

GEN III Series Indoor Cabinets

The OptiTect® Indoor Local Convergence Cabinet, Gen III Series family delivers everything needed to distribute up to 432 distribution fibers for FTTx applications. All cabinets feature intuitive fiber management and internal layout that minimize training time and optimize installer productivity. Feeder fibers, distribution fibers, splitter modules, splitter input splicing, and unused splitter output storage are contained within a single, rugged, wall- or rack-mountable enclosure. Factory preconnectorization and installation of feeder and riser cables, or splice capability, ensure quick, easy, and reliable installation in the field. The cabinet features an innovative swing-out panel for rear connector access and an integrated storage door for parking unused splitter module output connectors.

The OptiTect Indoor Local Convergence Cabinet, Gen III Series is available in multiple configurations. It can be purchased pigtailed, fully stubbed, or partially stubbed.

Cabinet Fiber Capacity
Number of Fibers in Input Cable
Distribution Cable Type ALTOS® Loose Tube Riser
Number of Distribution Cables
Distribution Cable Length 52 ft (16 m)

Products

Product Number Product Name
BAW-3C16U7S00 Gen III Series Indoor Cabinet, 432 F, wall-mount, 48 F feed, Loose Tube Pigtails, 3x144 F 16 m distribution, ALTOS® Riser, SC APC, no splitter
BDW-1C16U7S00 Gen III Series Indoor Cabinet, 144 F, wall-mount, 12 F feeder loose tube pigtails, 1x144 F 16 m distribution ALTOS® riser cable, SC APC, no splitter
BMW-1K16U7S00 Gen III Series Indoor Cabinet, 72 F, wall-mount, 6 F feed, ribbon pigtails, 1x72 F 16 m distribution, ALTOS® riser, SC APC, no splitter