

EDAS00AASC00AAS00P
Local Convergence Point Enclosure with Splice Capabilities Sealed, 144 F Ribbon
General Specifications
Product Number | EDAS00AASC00AAS00P |
Product Type | FTTx Cabinets |
Cable Type | Interconnect |
Fiber Category | Single-mode (OS2) |
Mounting Type | Buried |
Application | Carrier Networks, Underground |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Distribution Cables | 1 |
Splice Tray Type | Standard splice tray |
Splitter Module Quantity | 6 |
Cabinet Fiber Capacity | 144 |
Number of Cable Entries | 2 |
Cable entry type | External and Internal strain-relief bracket |
Pigtail Length | 4 m (13.12 ft) |
Adapter Type Master Level | SC APC |
Adapter Color Front | Green |
Cable Entry Direction | Bottom-right |
Connector Configuration | SC |
Distribution Cable Configuration | 1 preconnectorized distribution cable |
Distribution Cable Type | Ribbon Pigtails |
Pigtail Type | Ribbon |
Splice Tray Capacity Mass Fusion | 4 |
Number of Fibers in Input Cable | 12 |
Design - Adapter
Housing Color | Green |
Housing Material | Plastic |
Adapter Style | Standard |
Adapter Type | SC |
Optical Specification - Hardware
Insertion Loss-S | ≤ 0.40 dB |
Connector Specs
Housing Color | Green |
Ferrule Material | Ceramic |
Ordering Information
Units per Delivery | 1/1 |
Compact
Contained inside a 9 in x 28 in dome
Fiber density
Up to 144 distribution fibers
Splice capabilities
No need for a separate closure, fibers can be spliced inside the same cabinet
Single Fiber
Three trays allow a total of 144 fibers
Ribbon
One tray allows a total of 144 fibers
Splitter/WDM
Six slots for either style modules (dual 1x4 or 1x8 splitters occupy a single slot)
Pass through
Any of the 12 feeder fibers may be passed through to discrete distribution
Sleek design fits inside a PLP Closure
Can go in a vault below ground, pedestal or aerial
Unique COC design
Allows the use of internal splice capability avoiding the need of a separate closure in the network