Local Convergence Point Enclosure with Splice Capabilities
Corning OptiTect® sealed local convergence point enclosure (LCPE) with Splice Capabilities is a sealed enclosure suitable for aerial, buried, pedestal, pole- or wall-mounted installations that eliminates right-of-way issues and minimizes the risk of damage from road accidents. Designed to hold up to six splitters and equipped with three splice trays, the LCPE eliminates the need for a separate closure as the cables can be brought and spliced directly into the enclosure. It is capable of supporting up to 144 distribution fibers and 12 feeder or pass through fibers.
Cable Type
Distribution Cable Type
Pigtail Type
Products
| Product Number | Product Name | |
|---|---|---|
| EDAS00AASC00AAS00P | Local Convergence Point Enclosure with Splice Capabilities, Sealed, 144 F Ribbon | |
| EDBS00BBSC00BBS00P | Local Convergence Point Enclosure with Splice Capabilities, Sealed, 144 F Loose Tube |