OSE-A288
Specialized Optical Splice Enclosure (OSE) Kit OSE-A288 cabinet, splice trays, cable entry kits, wall and 23 rack mounting
General Specifications
| Product Number | OSE-A288 |
| Product Type | Wall-Mountable Hardware |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Splice Trays Capacity | 12 |
| Housing Type | Wall-Mountable Hardware |
| Product Family | Splice Enclosure |
| Punch-outs per Removable End Plate | 4 (1.750 in)15 (1.375 in)4 (1.750 in) |
| Total splice capacity | 786 single-fiber splices/576 or 1152 mass fusion splices (6 F or 12 F ribbons) |
| Lock Position | Single Door |
Ordering Information
| Shipping Weight | 40.8 kg |
| Units per Delivery | 1/1 |
Easy access/re-entry
Housing to protect 288 single-fiber or 48 ribbon splices (576 fibers)
Excellent cable management and fiber organization
Port for performing midspan cable access
Holds up to 12 universal splice trays as well as other standard-length trays