Eclipse® Hardware Splice and Pigtail Housing
The Eclipse® hardware splice housing is compatible with a wide variety of Corning splice trays. The Eclipse hardware splice housing features a sturdy front door and a slide-out splice shelf with large routing clips for routing and storing buffer tubes. Each splice housing occupies four rack spaces.
Adapter Type
SC APC Duplex
Fiber Count
144
Fiber Category
SM (OS2)
Polish
APC
Cable Entry Direction
Not Available
Dimensions (H x W x D)
17.5 x 43.9 x 38.1 cm (6.9 x 17.3 x 15.0 in)
Connector Configuration
SC
Products
| Product Number | Product Name | |
|---|---|---|
| ED4E4P12-D9-1RJ000 | Eclipse® Housing with Pigtails, ribbon, 4 RU, 144 F, SM, SC APC duplex adapters, with splice trays |