MDU12BD126C-C4CG2P
MDU Terminals, Stubbed 12 F, 12 port, SC APC, stubbed, SST® Ribbon Dielectric, standard, 610 m
General Specifications
| Product Number | MDU12BD126C-C4CG2P |
| Product Type | Terminals |
| Fiber Category | Single-mode (OS2) |
| Application | Multidwelling Unit (MDU) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Lockable | Yes |
| Housing Material | Thermoplastic |
| Adapter Type Master Level | SC APC |
| Adapter Color Front | Green |
| Cable Entry Direction | Bottom-Left |
| Drop Connection | Standard (spliced-in drop capability with internal pigtail) |
| Housing Type | Multidwelling Unit (MDU) |
| Color | Almond |
| Number of Fibers in Input Cable | 12 |
| Number of Ports | 12 |
Mechanical Specifications
| Cable Length | 610 m (2000.8 ft) |
| Number of Cables | 1 |
| Input Cable Length | 2000 ft |
Connector Specs
| Ferrule Material | Ceramic |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
Dimensions
| Height | 414 mm (16.3 in) |
| Width | 37.1 mm (1.46 in) |
| Depth | 152 mm (5.98 in) |
Ordering Information
| Units per Delivery | 1/1 |
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations