MDU Terminals, Stubbed
The OptiSheath® MDU Terminal is a rugged, indoor/outdoor interconnect between the distribution network and indoor/outdoor drop cables for multidwelling unit (MDU) applications. Compatible with either loose tube or ribbon cable, the terminal also accommodates ClearCurve® Rugged Drop Cable. The multilayer design allows installers to access only the components of the terminal necessary for initial installation or subscriber turn-up, while a protected layer allows for pigtail splicing of drop cables as needed. The NID-like housing contains 6-, 12-, 24- and 48-ports and has built-in mounting provisions for a variety of interior and exterior surfaces, including uneven siding.
Fiber Count
Number of Ports
Cable Length
Compliance
Products
| Product Number | Product Name | |
|---|---|---|
| MDU06F3066C-C4CG2P | MDU Terminals, Stubbed, 6 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU0692066C-C4CG2P | MDU Terminals, Stubbed, 6 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU0631066C-C4CG2P | MDU Terminals, Stubbed, 6 port, SC APC, 31 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU2431246C-C4CG2P | MDU Terminals, Stubbed, 24 port, SC APC, 31 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU4892486C-C4CG2P | MDU Terminals, Stubbed, 48 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU06W5066C-C4CG2P | MDU Terminals, Stubbed, 6 port, SC APC, 305 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU24F3246C-C4CG2P | MDU Terminals, Stubbed, 24 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU48W5486C-C4CG2P | MDU Terminals, Stubbed, 48 port, SC APC, 305 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU12BD126C-C4CG2P | MDU Terminals, Stubbed, 12 F, 12 port, SC APC, stubbed, SST® Ribbon Dielectric, standard, 610 m | |
| MDU12W5126C-C4CG2P | MDU Terminals, Stubbed, 12 port, SC APC, 305 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU4831486C-C4CG2P | MDU Terminals, Stubbed, 48 port, SC APC, 31 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU1292126C-C4CG2P | MDU Terminals, Stubbed, 12 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU12F3126C-C4CG2P | MDU Terminals, Stubbed, 12 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU1231126C-C4CG2P | MDU Terminals, Stubbed, 12 port, SC APC, 31 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU2492246C-C4CG2P | MDU Terminals, Stubbed, 24 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU24W5246C-C4CG2P | MDU Terminals, Stubbed, 24 port, SC APC, 305 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU48F3486C-C4CG2P | MDU Terminals, Stubbed, 48 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops | |
| MDU12F3126C-C4CG2P-U | MDU Terminals, Stubbed, 12 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU48F3486C-C4CG2P-U | MDU Terminals, Stubbed, 48 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU12W5126C-C4CG2P-U | MDU Terminals, Stubbed, 12 port, SC APC, 305 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU0692066C-C4CG2P-U | MDU Terminals, Stubbed, 6 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU1292126C-C4CG2P-U | MDU Terminals, Stubbed, 12 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU2492246C-C4CG2P-U | MDU Terminals, Stubbed, 24 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU24F3246C-C4CG2P-U | MDU Terminals, Stubbed, 24 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA | |
| MDU4892486C-C4CG2P-U | MDU Terminals, Stubbed, 48 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops, BEAD-BABA |