MDU12F3126C-C4CG2P
MDU Terminals, Stubbed 12 port, SC APC, 153 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops
General Specifications
Product Number | MDU12F3126C-C4CG2P |
EAN Code | 4056418192888 |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Number of ports - cut | 12 |
Number of Doors | 1 |
Pigtail Length | 100 ft |
Adapter Type Front | SC APC |
Drop Connection | Standard (spliced-in drop capability with internal pigtail) |
Input Cable Type | SST-Ribbon™ All-Dielectric Cable |
Number of Ports | 12 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Cable Length | 152 m (498.56 ft) |
Input Cable Length | 500 ft |
Connector Specs
Polish | APC |
Housing Color | Almond |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Length | 100 ft |
Height | 414 cm |
Width | 37.1 cm |
Depth | 152 cm |
Ordering Information
Package Contents | Housing with cable, adapters and sealed caps for all cable entries; 12 2 mm drop pigtails preconnectorized with SC APC on one end; installation guide; splice tray with splice holders and tie wraps; 2 watertight fittings and spiral wrap |
Units per Delivery | 1/1 |
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations