text.skipToContent text.skipToNavigation

MDU2492246C-C4CG2P

MDU Terminals, Stubbed  24 port, SC APC, 92 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops

Contact Distributor for Lead Time
General Specifications
Product Number MDU2492246C-C4CG2P
Product Type Terminals
Fiber Category Single-mode (OS2)
Mounting Type Wall-Mountable 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Compliance Not Available
Design
Number of ports - cut 24
Number of Doors 1
Pigtail Length 300 ft
Adapter Type Front SC APC
Drop Connection Standard (spliced-in drop capability with internal pigtail)
Input Cable Type SST-Ribbon™ All-Dielectric Cable
Number of Ports 24
Design - Adapter
Housing Color Almond
Adapter Type SC APC
Mechanical Specifications
Cable Length 92 m (301.76 ft)
Input Cable Length 300 ft
Connector Specs
Polish APC
Housing Color Almond
Specifications - Connector A
Connector Type SC
Polish APC
Specifications - Connector B
Connector Type SC
Polish APC
Dimensions
Length 300 ft
Height 414 cm
Width 37.1 cm
Depth 152 cm
Ordering Information
Package Contents Housing with cable, adapters and sealed caps for all cable entries; 24 2 mm drop pigtails preconnectorized with SC APC on one end; installation guide; 2 splice trays with splice holders and tie wraps; 2 watertight fittings and spiral wrap
Units per Delivery 1/1
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations