MDU4831486C-C4CG2P
MDU Terminals, Stubbed 48 port, SC APC, 31 m SST-Ribbon™ input stub and internal pigtails for spliced-in drops
General Specifications
| Product Number | MDU4831486C-C4CG2P |
| Product Type | MDU Terminals |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Number of ports - cut | 48 |
| Number of Doors | 1 |
| Adapter Type Front | SC APC |
| Drop Connection | Standard (spliced-in drop capability with internal pigtail) |
| Housing Type | Multidwelling Unit (MDU) |
| Input Cable Type | SST-Ribbon™ All-Dielectric Cable |
| Number of Ports | 48 |
Design - Adapter
| Housing Color | Almond |
| Adapter Type | SC APC |
Mechanical Specifications
| Cable Length | 31 m (101.68 ft) |
| Input Cable Length | 100 ft |
Connector Specs
| Polish | APC |
| Housing Color | Almond |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
Specifications - Connector B
| Connector Type | SC |
| Polish | APC |
Dimensions
| Height | 414 cm |
| Width | 37.1 mm (1.46 in) |
| Depth | 152 cm |
| Weight | 2.27 kg |
Ordering Information
| Package Contents | Housing with cable, adapters and sealed caps for all cable entries; 48 2 mm drop pigtails preconnectorized with SC APC on one end; installation guide; 4 splice trays with splice holders and tie wraps; 2 watertight fittings and spiral wrap |
| Units per Delivery | 1/1 |
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations