MDU0000066C-AACG2P
MDU Terminals, Stubless 6 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops
General Specifications
Product Number | MDU0000066C-AACG2P |
EAN Code | 4056418186412 |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Number of ports - cut | 6 |
Number of Doors | 1 |
Adapter Type Front | SC APC |
Drop Connection | Standard (spliced-in drop capability with internal pigtail) |
Input Cable Type | Ribbon Pigtails |
Number of Ports | 6 |
Design - Adapter
Adapter Type | SC APC |
Connector Specs
Polish | APC |
Housing Color | Almond |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Height | 414 cm |
Width | 37.1 cm |
Depth | 152 cm |
Weight | 3 kg |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | Housing with adapters and sealed caps for all cable entries; ribbon pigtail preconnectorized with SC APC on one; 2 mm drop pigtails preconnectorized with SC APC on one end; installation guide; 2 splice trays with splice holders and tie wraps; distribution cable strain-relief kit; 2 1-in watertight cable fittings; 3/4-in watertight cable fitting and 2 spiral wraps |
Units per Delivery | 1/1 |
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations