text.skipToContent text.skipToNavigation

The OptiSheath® MDU Terminal is a rugged, indoor/outdoor interconnect between the distribution network and indoor/outdoor drop cables for multidwelling unit (MDU) applications. Compatible with either loose tube or ribbon cable, the terminal also accommodates ClearCurve® Rugged Drop Cable. The multilayer design allows installers to access only the components of the terminal necessary for initial installation or subscriber turn-up, while a protected layer allows for pigtail splicing of drop cables as needed. The NID-like housing contains 6-, 12-, 24- and 48-ports and has built-in mounting provisions for a variety of interior and exterior surfaces, including uneven siding.


Products

Product Number Product Name
Product Number MDU0000066C-AACG2P Product NameMDU Terminals, Stubless, 6 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops
Product Number MDU0000123C-00M22Q Product NameMDU Terminals, Stubless, 12 port, SC UPC, stubless, Internal Optitip® pinned, no drop pigtails
Product Number MDU0000126C-00772Q Product NameMDU Terminals, Stubless, Interconnect wall mount, 12 F, SC APC adapters, internal OptiTip® distribution interface, preconnectorized drops
Product Number MDU0000126C-00M22P Product NameMDU Terminals, Stubless, 12 port, SC APC, with internal OptiTip®, pinned and internal pigtails for spliced-in drops
Product Number MDU0000126C-00M22Q Product NameMDU Terminals, Stubless, 12 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops
Product Number MDU0000126C-00M22Q-U Product NameMDU Terminals, Stubless, 12 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops, BEAD-BABA
Product Number MDU0000126C-AACG2P Product NameMDU Terminals, Stubless, 12 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops
Product Number MDU0000126C-AACG2P-U Product NameMDU Terminals, Stubless, 12 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops, BEAD BABA
Product Number MDU0000246C-00M22P Product NameMDU Terminals, Stubless, 24 port, SC APC, with internal OptiTip®, pinned and internal pigtails for spliced-in drops
Product Number MDU0000246C-00M22Q Product NameMDU Terminals, Stubless, 24 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops
Product Number MDU0000246C-AACG2P Product NameMDU Terminals, Stubless, 24 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops
Product Number MDU0000246C-AACG2P-U Product NameMDU Terminals, Stubless, 24 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops, BEAD-BABA
Product Number MDU0000246C-BBCG2P Product NameMDU Terminals, Stubless, 24 port, SC APC, with Loose Tube pigtails and internal pigtails for spliced-in drops
Product Number MDU0000246C-BBCG2Q Product NameMDU Terminals, Stubless, 24 port, SC APC, with Loose Tube pigtails and factory or field connectorized drops
Product Number MDU0000366C-BBCG2Q Product NameMDU Terminals, Stubless, 36 port, SC APC, with Loose Tube pigtails and factory or field connectorized drops
Product Number MDU0000486C-AACG2P Product NameMDU Terminals, Stubless, 48 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops
Product Number MDU0000486C-AACG2P-U Product NameMDU Terminals, Stubless, 48 port, SC APC, with ribbon pigtails and internal pigtails for spliced-in drops, BEAD-BABA
Product Number MDU0000486C-BBCG2Q Product NameMDU Terminals, Stubless, 48 port, SC APC, with Loose Tube pigtails and factory or field connectorized drops