MDU0000123C-00M22Q
MDU Terminals, Stubless 12 port, SC UPC, stubless, Internal Optitip® pinned, no drop pigtails
General Specifications
Product Number | MDU0000123C-00M22Q |
Fiber Category | Single-mode (OS2) |
Lockable | Yes |
Application | MDU |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Housing Material | Thermoplastic |
Adapter Type Master Level | SC UPC |
Adapter Color Front | Blue |
Cable Entry Direction | Bottom-left |
Drop Connection | Preconnectorized drops |
Input Cable Type | Internal OptiTip, Pinned |
Color | Almond |
Number of Ports | 12 |
Connector Specs
Ferrule Material | Ceramic |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Dimensions
Height | 414 mm (16.3 in) |
Width | 37.1 mm (1.46 in) |
Depth | 152 mm (5.98 in) |
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations