MDU0000246C-00M22Q
MDU Terminals, Stubless 24 port, SC APC, with internal OptiTip®, pinned and factory or field connectorized drops
General Specifications
| Product Number | MDU0000246C-00M22Q |
| Product Type | MDU Terminals |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Number of ports - cut | 24 |
| Number of Doors | 1 |
| Adapter Type Front | SC APC |
| Drop Connection | Preconnectorized drops |
| Input Cable Type | Internal OptiTip, Pinned |
| Number of Ports | 24 |
Design - Adapter
| Housing Color | Almond |
| Adapter Type | SC APC |
Connector Specs
| Polish | APC |
| Housing Color | Almond |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
Specifications - Connector B
| Connector Type | SC |
| Polish | APC |
Dimensions
| Height | 414 cm |
| Width | 37.1 cm |
| Depth | 152 cm |
| Weight | 3 kg |
Ordering Information
| Units per Delivery | 1/1 |
Available with or without SC pigtails
Allows splicing in field or direct termination in both preconnectorized or field-connectorized drops
Labeled and tiered subscriber ports with dedicated parking
Craft-friendly with easy access
Flame-retardant, impact-resistant engineering-grade thermoplastic and hinged cover with padlock
Maximum product lifetime and security
Flexible design with multiple stub and drop options including an OptiTip® Adapter distribution interface
Provides solutions for a variety of MDU installations