MDU04F3326C-UF00D1
OptiSheath® MDU Splitter Terminal 4 F, FREEDM® Loose Tube Indoor/Outdoor cable, 32 port, SC APC, dual 1x16, 1 splitter, 500 ft
General Specifications
Product Number | MDU04F3326C-UF00D1 |
Fiber Category | Single-mode (OS2) |
Lockable | Yes |
Cable type stubbed | FREEDM® Loose Tube, Gel-Filled Cable |
Application | MDU |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Splitter Module Quantity | 1 |
Housing Material | Thermoplastic |
Adapter Type Master Level | SC APC |
Adapter Color Front | Green |
Cable Entry Direction | Bottom-left |
Color | Almond |
Number of Fibers in Input Cable | 4 |
Number of Ports | 32 |
Mechanical Specifications
Number of Cables | 1 |
Input Cable Length | 150 m (492 ft) |
Connector Specs
Ferrule Material | Ceramic |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Dimensions
Height | 414 mm (16.3 in) |
Width | 37.1 mm (1.46 in) |
Depth | 152 mm (5.98 in) |
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |
Indoor and outdoor rated
Variety of deployment options
Four to 32 ports in a single, low-profile footprint
Aesthetically pleasing
Preterminated pigtails
Simplifies splicing of drop cables
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment