text.skipToContent text.skipToNavigation

OptiSheath® MDU Splitter Terminal

The OptiSheath® MDU Splitter Terminal is a rugged, low-cost, low-profile interconnect between the central office feed and the indoor/outdoor drop cables for multidwelling unit applications. It simplifies the MDU installation by reducing the materials, complexity and space required to turn up service. A single housing combines the functionality of a local convergence cabinet with an MDU terminal.

The multilayer design allows installers to access only the components necessary for initial installation or subscriber turn-up, while a protected layer houses the splitter module and allows for pigtail splicing of distribution/drop cables as needed. 1x4, 1x8, 1x16 and 1x32 splitters are available, as well as dual 1x4, dual 1x8 and dual 1x16 splitters. Integrated parking with pre-routed splitter legs are parked in place by the factory. All splitter modules are compatible and interchangeable with all OptiTect® Local Convergence Cabinets, Gen III Series and the Eclipse® Hardware family.


Products

Product Number Product Name
MDU0431326C-UF00A1 OptiSheath® MDU Splitter Terminals, 4 F, 32 port, SCAPC, FREEDM® Loose Tube Indoor/Outdoor cable, 1-1x32 splitter (32 output port), 31 m
MDU0461326C-UF00A1 OptiSheath® MDU Splitter Terminals, 4 F input, SCAPC, FREEDM® Loose Tube Indoor/Outdoor cable, 1-1x32 splitter, 32 F output, 61 m
MDU0492326C-UF00A1 OptiSheath® MDU Splitter Terminals, 4 F stub, 32 Port, SCAPC, FREEDM® Loose Tube Indoor/Outdoor cable, with 1x32 splitter, 92 m
MDU04F3326C-UF00A1 OptiSheath® MDU Splitter Terminals, 4 F stub, 32 port, SCAPC, FREEDM® Loose Tube, Indoor/Outdoor cable, with 1-1x32 splitter (32 output port), 150 m
MDU04W5326C-UF00A1 OptiSheath® MDU Splitter Terminals, 4 F stub, 32 port, SCAPC, FREEDM® Loose Tube, Indoor/Outdoor cable, with 1-1x32 splitter, 32F output, 305 m
MDU0431326C-UF00D1 OptiSheath® MDU Splitter Terminal, 4 F, FREEDM® LT Indoor/Outdoor cable, 32 Port, SC APC, connectorized to feeder cable, spliced drops with splice trays, dual 1x16 (32 output ports), 1 splitter, 31 m
MDU0492326C-UF00D1 OptiSheath® MDU Splitter Terminal, 4 F, FREEDM® Loose Tube Indoor/Outdoor cable, 32 Port, SC APC, connectorized to feeder cable, spliced drops with splice trays, Dual 1x16 (32 output ports), 1 splitter, 92 m
MDU1292406C8UF13A1 OptiSheath® MDU Splitter Terminal, 12 F, 40 port, 8 pass through ports, SC APC, FREEDM® Loose Tube Indoor/Outdoor cable, no drop splicing, 1 x 32 splitter, 92 m
MDU0000326C-BB00A1 OptiSheath® MDU Splitter Terminal, Stubless, 32 Port, FREEDM® Loose Tube Indoor/Outdoor cable, SC APC, connectorized to feeder cable, spliced drops with splice trays, 1x32 (32 output ports), 1 splitter
MDU04F3326C-UF00D1 OptiSheath® MDU Splitter Terminal, 4 F, SCAPC, FREEDM® Loose Tube Indoor/Outdoor cable, connectorized to feeder cable, spliced drops with splice trays, 1-Dual 1x16 (32 output ports), 150 m
MDU1231406C8UF13A1 OptiSheath® MDU Splitter Terminal, 12 F, 40 port, 8 pass through ports, SC APC, FREEDM® Loose Tube Indoor/Outdoor cable, no drop splicing, 1 x 32 splitter, 31 m
MDU12F3406C8UF13A1 OptiSheath® MDU Splitter Terminal, 12 F, 40 port, 8 pass through ports, SC APC, FREEDM® Loose Tube Indoor/Outdoor cable, no drop splicing, 1 x 32 splitter, 153 m
MDU12W5406C8UF13A1 OptiSheath® MDU Splitter Terminal, 12 F, 40 port, 8 pass through ports, SC APC, FREEDM® Loose Tube Indoor/Outdoor cable, no drop splicing, 1 x 32 splitter, 305 m
MDU12F3126C-CFCG2Q OptiSheath® MDU Termials, 24 ports, 150 m stub, SC/APC distribution ports, FREEDM® Ribbon Riser I/O Cable, no stub end connector, configured for connectorized drops
MDU24F3246C-CFCG2Q OptiSheath® MDU Termials, 12 ports, 150 m stub, SC/APC distribution ports, FREEDM® Ribbon Riser I/O Cable, no stub end connector, configured for connectorized drops
MDU48F3486C-CFCG2Q OptiSheath® MDU Termials, 48 ports, 150 m stub, SC/APC distribution ports, FREEDM® Ribbon Riser I/O Cable, no stub end connector, configured for connectorized drops
MDU0492326C-UF00A1-U OptiSheath® MDU Splitter Terminals, 4 F, SCAPC, input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 92 m, BEAD-BABA
MDU04F3326C-UF00A1-U OptiSheath® MDU Splitter Terminals, 4 F, SCAPC input, FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 150 m, BEAD-BABA