MDU04W5326C-UF00A1
OptiSheath® MDU Splitter Terminal Interconnect wall mount, 4 F input FREEDM® Loose Tube, Gel-Filled Cable, Riser, 32 F output, 1000 ft
General Specifications
Product Number | MDU04W5326C-UF00A1 |
EAN Code | 4056418186658 |
Product Type | Multidwelling Unit (MDU) Hardware |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Input Fiber Count | 4 |
Number of ports - cut | 32 |
Splitter Module Quantity | 1 |
Number of Doors | 1 |
Adapter Type Front | SC |
Drop Connection | Splice-in drops to preconnectorized distribution |
Input Cable Type | FREEDM® Loose Tube, Gel-Filled Cable |
Number of Ports | 32 |
Design - Adapter
Adapter Type | SC |
Mechanical Specifications
Input Cable Length | 304.8 m (999.74 ft) |
Connector Specs
Polish | APC |
Housing Color | Tan |
Specifications - Connector A
Polish | APC |
Dimensions
Height | 414 cm |
Width | 37.1 cm |
Depth | 152 cm |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | Housing with cable, adapters, splitter module(s) and sealed caps for all cable entries; 32 2 mm drop pigtails preconnectorized with SC APC on one end; installation guide; 2 splice trays with splice holders and tie wraps and spiral wrap |
Units per Delivery | 1/1 |
Indoor and outdoor rated
Variety of deployment options
Four to 32 ports in a single, low-profile footprint
Aesthetically pleasing
Preterminated pigtails
Simplifies splicing of drop cables
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment