MDU1231406C8UF13A1
OptiSheath® MDU Splitter Terminal 12 F, 40 port, 8 pass through ports, SC APC, FREEDM® Loose Tube Indoor/Outdoor cable, no drop splicing, 1 x 32 splitter, 31 m
General Specifications
| Product Number | MDU1231406C8UF13A1 |
| Product Type | Terminals |
| Environment | Indoor/Outdoor |
| Cable Type | Loose Tube |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
| Mounting Type | Wall-Mountable |
| Application | Multidwelling Unit (MDU) |
| Brand | OptiSheath |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Lockable | Yes |
| Input Fiber Count | 12 |
| Splitter Module Quantity | 1 |
| Housing Material | Thermoplastic |
| Number of Cable Entries | 1 |
| Number of Doors | 1 |
| Adapter Type Master Level | SC APC |
| Adapter Color Front | Green |
| Adapter Type Front | SC APC |
| Cable Entry Direction | Bottom-Left |
| Housing Type | Multidwelling Unit (MDU) |
| Color | Cool Gray |
| Product Family | MDU Terminals |
| Number of Fibers in Input Cable | 12 |
| Number of Ports | 6 |
Mechanical Specifications
| Cable Length | 31 m (101.68 ft) |
| Splitter Type | 1x32 |
| Number of Cables | 1 |
| Input Cable Length | 31 m (101.68 ft) |
Connector Specs
| Polish | APC |
| Connector Type | SC |
| Ferrule Material | Ceramic |
Dimensions
| Height | 414 mm (16.3 in) |
| Width | 371 mm (14.61 in) |
| Depth | 152 mm (5.98 in) |
| Weight | 3 kg |
Ordering Information
| Units per Delivery | 1/1 |
Indoor and outdoor rated
Variety of deployment options
Four to 32 ports in a single, low-profile footprint
Aesthetically pleasing
Preterminated pigtails
Simplifies splicing of drop cables
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment