

MDU12W5406C8UF13A1
OptiSheath® MDU Splitter Terminal 12 F, 40 port, 8 pass through ports, SC APC, FREEDM® Loose Tube Indoor/Outdoor cable, no drop splicing, 1 x 32 splitter, 305 m
General Specifications
Product Number | MDU12W5406C8UF13A1 |
Product Type | MDU Terminals |
Environment | Indoor/Outdoor |
Cable Type | Loose Tube |
Fiber Category | Single-mode (OS2) |
Cable type stubbed | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
Mounting Type | Wall-Mountable |
Application | Multidwelling Unit (MDU) |
Brand | OptiSheath® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Lockable | Yes |
Input Fiber Count | 12 |
Splitter Module Quantity | 1 |
Housing Material | Thermoplastic |
Number of Cable Entries | 1 |
Number of Doors | 1 |
Adapter Type Master Level | SC APC |
Adapter Color Front | Green |
Adapter Type Front | SC APC |
Cable Entry Direction | Bottom-left |
Housing Type | Multidwelling Unit (MDU) |
Color | Cool Gray |
Product Family | MDU Terminals |
Number of Fibers in Input Cable | 12 |
Number of Ports | 6 |
Mechanical Specifications
Cable Length | 305 m (1000.4 ft) |
Splitter Type | 1x32 |
Number of Cables | 1 |
Input Cable Length | 305 m (1000.4 ft) |
Connector Specs
Polish | APC |
Connector Type | SC |
Ferrule Material | Ceramic |
Dimensions
Height | 414 mm (16.3 in) |
Width | 371 mm (14.61 in) |
Depth | 152 mm (5.98 in) |
Weight | 3 kg |
Ordering Information
Units per Delivery | 1/1 |
Indoor and outdoor rated
Variety of deployment options
Four to 32 ports in a single, low-profile footprint
Aesthetically pleasing
Preterminated pigtails
Simplifies splicing of drop cables
Built-in mounting provisions for interior and exterior surfaces, including siding
Ease of deployment