RTC-0MP-01
Riser Distribution Terminal Housings Conduit Box
General Specifications
Product Number | RTC-0MP-01 |
EAN Code | 4056418150192 |
Mounting Type | Conduit-Mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |
Low-profile, wall- or conduit-mountable
Modular design for maximum configurability to meet every building need
216-B door lock with padlock provisions
Rapid placement and connection to quickly complete the MDU FTTH installation and minimize tenant intrusion