RTW-0MP-01
Riser Distribution Terminal Housings Wall-Mount Box
General Specifications
Product Number | RTW-0MP-01 |
EAN Code | 4056418151205 |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |
Low-profile, wall- or conduit-mountable
Modular design for maximum configurability to meet every building need
216-B door lock with padlock provisions
Rapid placement and connection to quickly complete the MDU FTTH installation and minimize tenant intrusion