Stainless Steel Environmental Distribution Center (SSEDC)

The Corning industrial environmental distribution center (EDC) is designed for storage and protection of fiber optic connections and splices in indoor and outdoor environments.
Ideal for industrial, marine, security or traffic control applications, the EDC incorporates features that accommodate the changing requirements and growing needs of fiber optic networks. The Stainless Steel (316L) construction offers outstanding chemical and temperature resistance with excellent weatherability. The cover may be secured with a padlock for additional security.
Rated to NEMA 4X or IEC IP66, the unit offers protection from corrosion, rain, sleet, snow and windblown dust. It accepts closet connector housing (CCH) panels and splice trays for field connectorization, including fusion and mechanical splices for splicing or fan-out techniques.
Products
Product Number | Product Name | |
---|---|---|
EDC-CS-STEEL-02P-NH | Stainless Steel Environmental Distribution Center (SSEDC) | |
EDC-CS-STEEL-06P-NH | Stainless Steel Environmental Distribution Center (SSEDC) | |
EDC-STEEL-12P-NH | Stainless Steel Environmental Distribution Center (EDC), 12 panel, stainless |