

WB424P12-6C-3RJ1D0
Wall-Mountable Building Terminal (WBT), pigtailed Wall-Mountable Building Terminal (WBT), pigtailed
General Specifications
Product Number | WB424P12-6C-3RJ1D0 |
Product Type | Wall-Mountable Hardware |
Fiber Category | Single-mode (OS2) |
Mounting Type | Wall-Mountable |
Application | Carrier Networks, Customer premises environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Pigtail Class | Ribbon |
Pigtail Length | 3 m (9.84 ft) |
Adapter Type Front | SC |
Housing Type | WBT |
Housing Type (Wall-mountable Specific) | WBT |
Panel or Module Type | LHC |
Number of Adapters | 12 |
Cable Design
Fiber Count | 24 |
Design - Adapter
Adapter Type | SC |
Connector Specs
Polish | APC |
Specifications - Connector A
Polish | APC |
Dimensions
Height | 178 cm |
Width | 39.4 cm |
Depth | 102 cm |
Ordering Information
Units per Delivery | 1/1 |