text.skipToContent text.skipToNavigation

Wall-Mountable Building Terminal (WBT), pigtailed

The Corning mini wall-mountable building terminal (WBM) is a compact interconnect and splice housing for up to 12 optical fibers. It is ideal for building entrance terminals, wiring closets, computer rooms and other controlled environments.

Twelve fibers can be accommodated using 12-fiber LDC panels (SC only). Mass and single-fiber splicing with heat-shrink protection are among the supported options. The WBM unit is available with adapters only, pigtailed or stubbed.

Mounting Type Wall-mountable

Products

Product Number Product Name
WB424P12-6C-3RJ000 Wall-Mountable Building Terminal (WBT), pigtailed
WB424P12-6C-3RJ1D0 Wall-Mountable Building Terminal (WBT), pigtailed