WB4249212A9-CF001A
Wall-Mountable Building Terminal (WBT), stubbed 24 F, LC UPC, FREEDM® Indoor/Outdoor rated ribbon cable, 300 ft
General Specifications
| Product Number | WB4249212A9-CF001A |
| Cable Type | FREEDM® Ribbon Riser |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Housing Type | WBT |
Connector Specs
| Polish | UPC |
| Connector Type | LC |
Ordering Information
| Units per Delivery | 1/1 |