ETM-5A-Q-BD
EDGE™ Bidi Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, two aqua LC duplex adapters labeled LIVE, supports Cisco's Bi-directional transceivers only
You might also be interested in
General Specifications
Product Number | ETM-5A-Q-BD |
EAN Code | 4042673653486 |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -5 °C to 70 °C (23 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
Fiber Count | 8 |
Adapter Type Master Level | MTP®/MPO |
Adapter Color Front | Aqua / Red |
Adapter Type Front | Shuttered LC |
Housing Type | Panels and Modules |
Number of Adapters per Panel | 4 |
Cable Design
Polarity | Straight-Through, TIA-568 Type-A |
Optical Specification - Hardware
Split Ratio Live/Tap | 50/50 |
Splitter Loss for Tap Modules | 3.8 dB LIVE / 3.8 dB TAP |
Wavelengths | 850 nm / 900 nm |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | LC Duplex |
Ferrule Material | Composite |
Specifications - Connector B
Ferrule Material | Composite |
Dimensions
Weight | 1 kg |
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |