ECM-UM24-93-93Q-VI
EDGE™ Conversion Modules 24 F, MTP® (pinned) to MTP (pinned), 50 µm multimode (OM4)
You might also be interested in
General Specifications
| Product Number | ECM-UM24-93-93Q-VI |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 24 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Violet |
| Adapter Color Front | Violet |
| Adapter Type Front | MTP® |
| Housing Type | Panels and Modules |
| Panel or Module Type | EDGE |
| Number of Adapters per Panel | 3 |
Cable Design
| Fiber Count | 24 |
| Polarity | TIA-568 Type-B |
Design - Adapter
| Adapter Style | Shuttered |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.7 dB |
Specifications - Connector A
| Connector Type | MTP® (pinned) |
| Polish | PC |
| Ferrule Material | Composite |
| Insertion Loss, Max. | 0.35 dB |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Insertion Loss, Max. | 0.35 dB |
Ordering Information
| Packaging Method | Individual Blister Packs |
| Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection