EDGE™ Conversion Harness
EDGE™ conversion harness is a LS0H-rated preterminated harness that, like the EDGE module, provides the conversion from 12- to 8-fiber connectivity for full-fiber utilization. It is offered as a 2x3 MTP® harness (two 12-fiber MTP connectors on one end, three 8-fiber MTP connectors on the other) for connection to electronics with MPO-style ports.
EDGE harnesses are a TIA-568 Type-A component.
Lengths
10 ft
Products
| Product Number | Product Name | |
|---|---|---|
| H937524QPH-KLA010F | EDGE™ AO 2x3 Conversion Harness, 50 µm multimode (OM4), 10 ft, two 12 F 24-in pinned MTP® legs, three 8 F 36-in non-pinned MTP legs | |
| H937524QPH-KJA010F | EDGE™ AO 2x3 Conversion Harness, 50 µm multimode (OM4), 10 ft, two 12 F 24-in pinned MTP® legs, three 8 F 12-in non-pinned MTP legs | |
| H937524QPH-KKA010F | EDGE™ AO 2x3 Conversion Harness, 50 µm multimode (OM4), 10 ft, two 12 F 24-in pinned MTP® legs, three 8 F 24-in non-pinned MTP legs |