

ECM-UM48-93-93Q-VI
EDGE™ Conversion Modules 48 F, MTP® (pinned) to MTP (pinned), 50 µm multimode (OM4)
You might also be interested in
General Specifications
Product Number | ECM-UM48-93-93Q-VI |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 48 |
Adapter Type Back | MTP® |
Adapter Color Back | Violet |
Adapter Color Front | Violet |
Adapter Type Front | MTP® |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE™ |
Number of Adapters per Panel | 6 |
Cable Design
Fiber Count | 48 |
Polarity | TIA-568 Type-B |
Design - Adapter
Adapter Style | Shuttered |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.7 dB |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Polish | PC |
Ferrule Material | Composite |
Insertion Loss, Max. | 0.35 dB |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Insertion Loss, Max. | 0.35 dB |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection