text.skipToContent text.skipToNavigation

EDGE™ low-loss modules provide an interface between the MTP® connector on an MTP trunk and the LC duplex jumpers that connect directly to the electronics. These modules feature VFL-compatible LC shuttered adapters and are manufactured with Corning® CleanAdvantage™ Technology, an innovative factory cleaning and sealing process that minimizes debris transfer and allows you to connect with confidence. 

All EDGE modules meet RoHS standards and are ideal for data center, local area network (LAN), and storage area network (SAN) applications.

Fiber Category 50 µm MM (OM4)
Packaging Method Individual Blister Pack
Polish A PC
You might also be interested in

Products

Product Number Product Name
ECM-UM12-05-93Q-VI EDGE™ Module, 12 F, LC Duplex to MTP® Connector, 50 µm multimode (OM4)