CCMR1203-3C-MT89B
Enhanced Management Frame (EMF) Module with MTP Cable Assembly Right-Hand Module with MTP Cable Assembly, 12 port, SC UPC connector
General Specifications
| Product Number | CCMR1203-3C-MT89B |
| Product Type | Panels and Modules |
| Application | Central Office, Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Cable Entry Direction | Rear |
| Connector Configuration | SC-MTP® |
| Housing Type | EMF |
| Panel or Module Type | EMF |
Design - Adapter
| Housing Color | Clear |
| Adapter Type | SC |
Specifications - Connector A
| Housing Color | Blue |
| Polish | UPC |
Dimensions
| Height | 2.24 cm |
| Width | 2192 mm (86.3 in) |
| Depth | 298.4 mm (11.75 in) |
| Weight | 1 kg |
Ordering Information
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Modules extend/retract independently
Minimizes connector disturbance
Transparent Module
Easy Internal Inspection
Module Handle Folds Down
Enhanced Connector Access