text.skipToContent text.skipToNavigation

Enhanced Management Frame (EMF) Module with MTP Cable Assembly

Corning enhanced management frame (EMF) modules feature an integrated design that enable growth and expansion of a fiber management system one frame, one module and one fiber termination at a time. These transparent modules are designed to be the ideal solution for both FTTx deployments and traditional cross-connect and interconnect applications.

Each 12-fiber module may be configured with splitters/couplers and wavelength division multiplexers (WDMs) that support today’s FTTx passive optical networks. Other module options include pigtailed, stubbed, empty and with adapters only. Each module extends and retracts independently from the frame for minimal adjacent connector disturbance and a “quiet-front” appearance. Splicing facilities within the module maintain the maximum 1728-fiber terminations with SC and LC connectors. Integrated fiber management within modules will store 3 m of buffer tube or ribbon slack and 1 m of 900 μm pigtail slack.

Factory-stubbed termination modules and housings are available for both the left and right side of the frame.


Products

Product Number Product Name
CCML1203-3C-MT89C Management Frame (EMF) Module with MTP Cable Assembly, Left-Hand Module with MTP Cable Assembly, 12 port, SC UPC connector
CCML1203-6C-MT89C Management Frame (EMF) Module with MTP Cable Assembly, Left-Hand Module with MTP Cable Assembly, 12 port, SC APC connector
CCML1203-A9-MT89C Management Frame (EMF) Module with MTP Cable Assembly, Left-Hand Module with MTP Cable Assembly, 12 port, LC UPC connector
CCMR1203-3C-MT89B Management Frame (EMF) Module with MTP Cable Assembly, Right-Hand Module with MTP Cable Assembly, 12 port, SC UPC connector
CCMR1203-6C-MT89B Management Frame (EMF) Module with MTP Cable Assembly, Right-Hand Module with MTP Cable Assembly, 12 port, SC APC connector
CCMR1203-A9-MT89B Management Frame (EMF) Module with MTP Cable Assembly, Right-Hand Module with MTP Cable Assembly, 12 port, LC UPC connector