MAM-UM12-05A-93AQ-J
Fiber to the Desk Module 12F, LC Duplex to MTP® Connector, 50 µm multimode (OM4)
General Specifications
| Product Number | MAM-UM12-05A-93AQ-J |
| Product Type | Panels and Modules |
| Fiber Category | 50 µm MM (OM4) |
| Application | Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Adapter Type Back | MTP® |
| Adapter Color Back | Aqua |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC |
| Panel or Module Type | Junction Box, Wall-mount |
| Number of Adapters | 6 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
Dimensions
| Height | 94 mm (3.7 in) |
| Width | 59 mm (2.32 in) |
Ordering Information
| Units per Delivery | 1/1 |
Shuttered adapters
Creates one-hand operation while eliminating the need to remove and store dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
MTP footprint
Reduces the labor and time to deploy the horizontal cabling in a FTTD installation
Keyed offerings
Eliminates the risk of a user accessing a restricted network
Two mounting options
Provides design flexibility for different FTTD applications