CCH-CP12-A8
Closet Connector Housing (CCH) Panel, LC Adapters Duplex, 12 F, 62.5 µm multimode (OM1)
You might also be interested in
General Specifications
Product Number | CCH-CP12-A8 |
EAN Code | 4056418194578 |
Product Type | Panels and Modules |
Fiber Category | 62.5 µm MM (OM1) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 12 |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Beige |
Housing Material | Composite |
Adapter Type | LC Duplex |
Insert | Ceramic |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |