EDGE™ Solutions 24 F Jumper
EDGE™ Solutions 24-fiber jumpers allow for seamless migration to 100G (Base-24) when used in direct connect architectures.
Lengths
Fiber Category
Connector Assembly Type
MTP to MTP
Products
| Product Number | Product Name | |
|---|---|---|
| JA6A624QPH-NA010F | EDGE™ Solutions 24 F Jumper, 24 F MTP® (non-pinned) to 24 F MTP (non-pinned), plenum, OM4, Type-A polarity, overall length 10 ft | |
| JA9A924GPH-NA010F | EDGE™ Solutions 24 F Jumper, 24 F MTP® (non-pinned) to 24 F MTP (non-pinned), plenum, OS2, Type-A polarity, 10 ft | |
| HA98924GPH-LA010F | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 8 F MTP (pinned) MTP, Plenum, OS2, Type-A polarity, 8 F leg length of 36 in (L), 10 ft |