

CCH-CP12-AD
Closet Connector Housing (CCH) Panel, LC Adapters Duplex, 12 F, 50 µm multimode (OM3/4), shuttered
You might also be interested in
General Specifications
Product Number | CCH-CP12-AD |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3/OM4) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 12 |
Adapter Type Master Level | LC UPC |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Adapter Type | LC Duplex Shuttered |
Insert | Ceramic |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |