CCH-CP12-E4
Closet Connector Housing (CCH) Panel, LC Adapters Duplex, 12 F, 50 µm multimode (OM3/4)
You might also be interested in
General Specifications
Product Number | CCH-CP12-E4 |
EAN Code | 4056418202327 |
Product Type | Panels and Modules |
Fiber Category | 50 µm MM (OM3) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 6 |
Fiber Count | 12 |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Adapter Type | LC Duplex |
Insert | Ceramic |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |