


CCH-CP16-B3
Closet Connector Housing (CCH) Panel, LC Adapters Duplex, APC, 16 F, Single-mode (OS2)
You might also be interested in
General Specifications
Product Number | CCH-CP16-B3 |
EAN Code | 4056418138039 |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 8 |
Fiber Count | 16 |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 16 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Adapter Type | LC duplex |
Insert | Ceramic |
Specifications - Connector A
Polish | APC |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |