CCH-CP36-AE
Closet Connector Housing (CCH) Panel, LC Adapters Duplex Shuttered, UPC, 36F, Single-mode (OS2)
You might also be interested in
General Specifications
Product Number | CCH-CP36-AE |
Product Type | Panels and Modules |
Fiber Category | Single-mode (OS2) |
Application | Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 18 |
Fiber Count | 36 |
Polish | UPC |
Housing Type | Panels and Modules |
Cable Design
Fiber Count | 36 |
Design - Adapter
Housing Material | Composite |
Shuttered adapter | Yes |
Adapter Type | LC Duplex Shuttered |
Insert | Ceramic |
Connector Specs
Housing Color | Blue |
Ordering Information
Package Contents | CCH Adapter Panel with installation guide |
Units per Delivery | 1/1 |
36F capacity
50 percent increase in maximum connector density for housings supporting the CCH Panel