text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, ST® compatible Adapters

The Corning closet connector housing panels (CCH-CP) ST® compatible adapters are available in a variety of fiber counts for use with LANscape® solutions hardware products. They are designed for use with factory-installed or field-installable connectors and provide interconnect or cross-connect capabilities for main cross-connects, intermediate cross-connects, telecommunication rooms, or work areas. The CCH-CP also provides an efficient way to securely mate two connectors. 

These housing panels are available in multimode and single-mode models with industry-standard SC, LC, or ST® compatible adapter types.

Adapter Housing Color Blue
Number of Adapters per Panel
Insert Material Ceramic

Products

Product Number Product Name
CCH-CP06-19T Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 6 F, Single-mode (OS2)
CCH-CP08-19T Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 8 F, Single-mode (OS2)
CCH-CP12-19T Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 12 F, Single-mode (OS2)