text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, ST® compatible Adapters

The Corning closet connector housing panels (CCH-CP) ST® compatible adapters are available in a variety of fiber counts for use with LANscape® solutions hardware products. They are designed for use with factory-installed or field-installable connectors and provide interconnect or cross-connect capabilities for main cross-connects, intermediate cross-connects, telecommunication rooms, or work areas. The CCH-CP also provides an efficient way to securely mate two connectors. 

These housing panels are available in multimode and single-mode models with industry-standard SC, LC, or ST® compatible adapter types.


Products

Product Number Product Name
CCH-CP12-15T Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 12 F, 62.5 µm multimode (OM1)
CCH-CP12-19T Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, UPC, 12 F, Single-mode (OS2)
CCH-CP12-25T Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 12 F, 62.5 µm multimode (OM1)
CCH-CP12-G5 Closet Connector Housing (CCH) Panel, ST® compatible adapters, Simplex, 6 F, 50 µm multimode (OM2)