Closet Distribution Frame
The Closet Distribution Frame is a 7-ft black aluminum frame with 1.75-in EIA/TIA hole spacing. With a pre-installed jumper trough mounted at the top of the frame, it has a total of 44 rack spaces (44U). Each compatible component will have a U designation in the part number to indicate the number of rack spaces that product occupies (1U = one rack space at 1.75 in).
Product Type
Rack-Mountable Hardware
Products
| Product Number | Product Name | |
|---|---|---|
| CDF-ER-7A-19 | CCH-04U Mounting Kit, includes five pairs of brackets to mount five CCH-04U housings with 3-in frontal projection (standard CCH-04U projection is 5 in) |