
XSB1DDA91A911014
Universal Splitter Module, Gen IV LC APC, Single-mode (OS2), 1.6 mm, 1x4
General Specifications
Product Number | XSB1DDA91A911014 |
Product Type | FTTx Cabinets |
Splitter Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, Outdoor |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Meets applicable sections of Telcordia GR-1209- CORE and GR-1221-CORE |
Design
Splitter Module | 1x4 |
Connector Configuration | LC |
Design - Adapter
Adapter Type | LC |
Connector Specs
Housing Color | Green |
Ferrule Material | Ceramic |
Ordering Information
Units per Delivery | 1/1 |
Diverse ratios available
1x4, 1x8, 1x16, and 1x32
Reduced Diameter Legs
1.6mm legs reduce overall congestion by 20% compared to 2.0mm
Slide-in design
Built-in capacity for the future