text.skipToContent text.skipToNavigation

Universal Splitter Module, Gen IV

With the slim designed plastic housing, the Gen IV Splitter can be used across the Gen IV cabinets and the LCPe with LC APC. The slide-in design makes it possible to add a new splitter once installed. The 1.6 diameter legs ease installation and create less congestion inside the cabinets.


Products

Product Number Product Name
XSB1DDA91A911014 Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x4
XSB1DDA91A911018 Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x8
XSB1DDA91A911116 Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x16
XSB1DDA91A911132 Universal Splitter Module Gen IV, LC APC, Single-mode (OS2), 1.6 mm, 1x32