FQ100068284
K7 Splice Cassette 1 Slot, Uni Zone-12
You might also be interested in
General Specifications
| Product Number | FQ100068284 |
| Brand | BPEO |
| Product Type | Splice Trays |
Standards
| Fiber Standards | G.652 / G.657 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | Splice Trays |
| Number of Splice Trays | 1 |
| Color | Gray |
| Splice Protectors Type | Heat Shrink, single fiber |
| Splice Tray Capacity Mass Fusion | 0 |
| Splice Tray Capacity Single Fiber | 12 |
| Number of Splice Protectors | 12 |
Dimensions
| Height | 5 mm (0.2 in) |
Ordering Information
| Package Contents | 20 |
| Packaging Method | Box |
| Module Capacity | 0 |
| Units per Delivery | 20/1 |