FQ100069274
K7 Splice Cassette 2 Slots, Uni Zone-12 ANT + 1 PLC 7x4 mm
You might also be interested in
General Specifications
Product Number | FQ100069274 |
Brand | BPEO |
Standards
Fiber Standards | G.652 / G.657 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | MFT |
Splice Tray Category | Standard Bend Radius G652D |
Splice Protectors Type | Crimp Splice Protection |
Splice Tray Capacity Single Fiber | 12 |
Dimensions
Height | 10 mm (0.39 in) |
Length | 0 mm (0 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 10/1 |
Product Code | FQ100069274 |