FQ100074266
K7 Splice Cassette 1 Slot, Uni Zone-9 + 1 PLC 4x4 mm
You might also be interested in
General Specifications
Product Number | FQ100074266 |
Brand | BPEO |
Product Type | K7 Tray / Cassette |
Standards
Fiber Standards | G.652 / G.657 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice Tray Type | MFT |
Splice Tray Category | Standard Bend Radius G652D |
Number of Splice Trays | 1 |
Splice Protectors Type | Heat Shrink, single fiber |
Splice Tray Capacity Mass Fusion | 0 |
Splice Tray Capacity Single Fiber | 9 |
Number of Splice Protectors | 9 |
Dimensions
Height | 5 mm (0.2 in) |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | 20 |
Packaging Method | Box |
Module Capacity | 0 |
Units per Delivery | 20/1 |